arrow_back_ios

Main Menu

See All Software See All Instruments See All Transducers See All Vibration Testing Equipment See All Electroacoustics See All Acoustic End-of-Line Test Systems See All Academy See All Resource Center See All Applications See All Industries See All Services See All Support See All Our Business See All Our History See All Global Presence
arrow_back_ios

Main Menu

See All nCode - Durability and Fatigue Analysis See All ReliaSoft - Reliability Analysis and Management See All Test Data Management See All DAQ Software See All Drivers & API See All Utility See All Vibration Control See All High Precision and Calibration Systems See All DAQ Systems See All S&V Hand-held Devices See All Industrial Electronics See All Power Analyzer See All S&V Signal Conditioner See All Acoustic Transducers See All Current and Voltage Sensors See All Displacement Sensors See All Force Sensors See All Load Cells See All Multi Component Sensors See All Pressure Sensors See All Strain Sensors See All Strain Gauges See All Temperature Sensors See All Tilt Sensors See All Torque Sensors See All Vibration See All Accessories for Vibration Testing Equipment See All Vibration Controllers See All Measurement Exciters See All Modal Exciters See All Power Amplifiers See All LDS Shaker Systems See All Test Solutions See All Actuators See All Combustion Engines See All Durability See All eDrive See All Production Testing Sensors See All Transmission & Gearboxes See All Turbo Charger See All Training Courses See All Acoustics See All Asset & Process Monitoring See All Custom Sensors See All Data Acquisition & Analysis See All Durability & Fatigue See All Electric Power Testing See All NVH See All Reliability See All Vibration See All Weighing See All Automotive & Ground Transportation See All Calibration See All Installation, Maintenance & Repair See All Support Brüel & Kjær See All Release Notes See All Compliance
arrow_back_ios

Main Menu

See All API See All Experimental Testing See All Electroacoustics See All Noise Source Identification See All Environmental Noise See All Sound Power and Sound Pressure See All Noise Certification See All Industrial Process Control See All Structural Health Monitoring See All Electrical Devices Testing See All Electrical Systems Testing See All Grid Testing See All High-Voltage Testing See All Vibration Testing with Electrodynamic Shakers See All Structural Dynamics See All Machine Analysis and Diagnostics See All Dynamic Weighing See All Vehicle Electrification See All Calibration Services for Transducers See All Calibration Services for Handheld Instruments See All Calibration Services for Instruments & DAQ See All On-Site Calibration See All Resources See All Software License Management
calibration force-C18 001

Force Transducers Calibration

The HBK calibration laboratory offers many advantages when it comes to calibrating your force transducer in the range from 2.5 N to 5 MN - an extremely wide range. From the cost-effective calibration of industrial sensors to the transfer standard that meets the highest demands.

Traceable

ISO 17025 certification.

Direct traceability to the German National Metrology Institute (PTB).

Assessment of the calibration laboratory by independent experts at regular intervals.

Benefit from calibration certificates with minimal measurement uncertainty, directly traceable to the National Standard.

Precise

Calibration machines with minimal measurement uncertainty (in non-state calibration laboratories).

Dead-load machines (sensors are loaded with weights in the Earth’s gravity field) up to 240 kN, extraordinary for a private calibration laboratory.

Machine accuracy up to 0.005% with compressive loading or 0.008% with tensile loading.

Competence up to 5 MN for tensile and compressive loading.

Optimize your measurement uncertainty assessment using the actual transducer characteristics - instead of data sheet specifications only.

Individual

Choice of different calibration standards: 

ISO 376.

DAkkS-DKD-R 3-3.

Working standard calibration.

Measurement chain or sensor? ISO 376 to meet the highest demands or DAkkS-DKD-R 3-3? It's your choice. We will be happy to advise you. 

null

From 2.5 N to 5 MN

The HBK calibration laboratory offers many advantages when it comes to calibrating your force transducer: 

  • Tensile and compressive force calibration in the range from 2.5 N to 5 MN - an extremely wide range. HBK maintains the only private calibration laboratory worldwide that can offer you this service
  • Calibration of complete measuring chains (also of third-party products) - at no additional cost to you
  • Decades of experience (since 1977) in the calibration of force transducers, force sensors and force measurement chains
  • From the cost-effective calibration of industrial sensors to the transfer standard that meets the highest demands 

HBK Force Calibration Services

  • ISO 376
  • DAkkS-DKD-R 3-3
  • Working standard calibration
Calibration Pyramid HBK EN

Decision Guide: The Right Calibration For Your Demands

chevron_left
chevron_right

If you want to know everything about your sensor:  The sensor is measured in three varying mounting positions. That means: The sensor is rotated by 120° in the machine in each case - i.e. the force transducer needs to be mounted and dismounted three times. The following characteristics are obtained from ISO 376 calibration and specified in the calibration certificate: 

  • Exact output signal for each calibration step
  • Hysteresis values for each calibration step
  • Repeatability and reproducibility for one and for varying mounting positions for each calibration step
  • Creep behavior
  • Return to zero
  • Interpolation error (potential deviation of the measured value from the least squares approximation).

Moreover, the calibration certificate specifies measurement uncertainty as per ISO 376, i.e. for ascending as well as ascending and descending force series. HBK provides additional information such as measurement uncertainty including the effect of hysteresis as a special service at no additional cost. This goes beyond the requirements of the standard.  This calibration provides guaranteed proof that your force sensor is traceable measuring equipment (as per ISO 9001).

Best price-to-performance ratio with guaranteed traceability Calibration per DAkkS-DKD-R 3-3 requires measurement in one mounting position only (as opposed to ISO 376). The following sensor characteristics are obtained from this calibration and specified in the calibration certificate: 

  • Exact output signal for each calibration step
  • Hysteresis values (reversibility error) for each calibration step
  • Return to zero
  • Linearity error (potential deviation of the measured value from the linear approximation).

Furthermore, the calibration certificate specifies the measurement uncertainty. The required repeatability and reproducibility data are based on statistical values resulting from calibrations of the same type. Besides HBK products, the database comprises many third-party sensors.  This calibration provides guaranteed proof that your force sensor is traceable measuring equipment (as per ISO 9001).  Conformity assessment: Should a force sensor be outside the specifications of the data sheet, HBK will point out this fact.

HBK offers working standard calibration with individually selectable load steps.  The following sensor characteristics are obtained from this calibration and specified in the calibration certificate: 

  • Exact output signal for each calibration step
  • Hysteresis values (reversibility error)
  • Linearity error (potential deviation of the measured value from the linear approximation).

Our recommendation: We recommend calibration per DAkkS-DKD-R 3-3, which, at an identical cost, provides you with more information about your force sensor than the working standard calibration. We will be happy to advise you. 


200 N Force Calibration Machine

  • 2.5 N - 200 N
    for DAkkS and working standard calibration.
Best possible uncertainty:
  • Compressive force: 2.5 N - 200 N ± 0.005% of the measured value
  • Tensile force: 2.5 N - 200 N ± 0.008 % of the measured value
Steps: 2.5; 5; 7.5; 10; 12.5; 15; 17.5; 20; 25; 30; 35; 40; 45; 50; 60; 70; 80; 90; 100; 120; 140; 160; 180;200 N.
null

2.5 kN Force Calibration Machine

50 N - 2.5 kN
for DAkkS and working standard calibration. Best possible uncertainty:
  • Compressive force: 50 N - 2.5 kN ± 0.005 % of the measured value
  • Tensile force: 50 N - 2.5 kN ± 0.008 % of the measured value
Steps: 50; 100; 150; 200; 250; 300; 350; 400; 450; 500; 600; 700; 800; 900 N; 1; 1.2; 1.4; 1.6; 1.8; 2; 2.5 kN
null

25 kN Force Calibration Machine

0.5 kN - 25 kN
for DAkkS and working standard calibration. Best possible uncertainty:
  • Compressive force: 0.5 kN - 25 kN ± 0.005 % of the measured value
  • Tensile force: 0.5 kN - 25 kN: ± 0.008 % of the measured value
Steps: 0.5; 1; 1.5; 2; 2.5; 3; 3.5; 4; 4.5; 5; 6; 7; 8; 9; 10; 12; 14; 16; 18; 20; 25 kN
null

240 kN Force Calibration Machine

5 kN - 240 kN
for DAkkS and working standard calibration. Best possible uncertainty:
  • Compressive and tensile force: 5 kN - 240 kN ± 0.01 % of the measured value
Steps: 5; 10; 15; 20; 25; 30; 35; 40; 45; 50; 55; 60; 70; 80; 90; 100; 110; 120; 140; 160; 180; 200; 220; 240 kN

1 MN Force Calibration Machine

50 kN - 1 MN
for DAkkS and working standard calibration. Best possible uncertainty:
  • Compressive force: 50 kN - 1 MN ± 0.01 % of the measured value
  • Tensile force: 50 kN - 600 kN: ± 0.02 % of the measured value
Steps: 50; 100;150; 200; 250; 300; 400; 500; 600; 700; 800 kN; 1 MN

5 MN Force Calibration Machine

100 kN - 5 MN
for DAkkS and working standard calibration. Best possible uncertainty:
  • Compressive and tensile force: 100 kN - 5 MN ± 0.02 % of the measured value
Steps: from 100 kN up to 5 MN (in steps of 25 kN)

Sample Calibration Certificates

You want to have a look at our calibration certificates? Sample calibration certificates for all measured quantities covered by the HBK calibration laboratory can be downloaded as a PDF file. 

null

ISO standards quality control assurance warranty business technology concept.; Shutterstock ID 1253334961

Long-term Quality Assurance of Measurement Results

Professional force transducer calibration is a prerequisite for assuring the quality of your measurement results in the long term and is an integral part of your ISO9001 certification.

Recommended for You